VERTILUX Ltd.

Window Coverings

CONTACT INFO
7753 N.W. 79th Place
Medley, FL 33166
Toll Free: 800-356-8837
Phone: 305-593-9494
EMAIL
Request for informationVERTILUX Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES

VERTILUX Ltd. CAD DetailsSearch using keywords: radio frequency interference shielding windows

2 Shades - Manual Operation

2 Shades - Motorized Operation

Single Shade - Manual Operation

Single Shade - Motorized Operation

Manual Operation (Contract Clutch)

Motorized Operation

Manual Operation

Motorized Operation

4” Flat Fascia - Manual Operation

3in SLIM Fascia - Manual Operation

3in SLIM Fascia - Motorized Operation

3” Flat Fascia - Manual Operation

3” Round Fascia - Manual Operation

ZIP Cassette System - Motorized Operation

2 Shades - Manual Operation

2 Shades - Motorized Operation

Single Shade - Manual Operation

Single Shade - Motorized Operation

Manual Operation

Motorized Operation

Manual Operation

Motorized Operation

Manual Operation

Motorized Operation

Manual Operation

Motorized Operation

EDGE Cassette Guided System - Manual Operation

EDGE Cassette Guided System - Motorized Operation

EDGE Cassette System - Manual Operation

EDGE Cassette System - Motorized Operation

EDGE Cassette for Neolux System - Manual Operation

EDGE Cassette for Neolux System - Motorized Operation

1/4” (32mm) Tube - Spring System

1/2” (38mm) Tube - Spring System

FIT Neolux

FIT Outside Mount

FIT Standard

Free Hanging - Manual Operation

Guided - Manual Operation

Free Hanging - Motorized Operation

Guided - Motorized Operation

Eurobracket Small - Manual Operation

Eurobracket Medium - Manual Operation

Eurobracket Large - Manual Operation

Eurobracket Dual Small - Manual Operation Ceiling Mount

Eurobracket Dual Small - Manual Operation Wall Mount

Eurobracket Dual Large - Manual Operation Ceiling Mount

Eurobracket Dual Large - Manual Operation Wall Mount

1 1/2” (38mm) Projection - Manual Operation

2” (50mm) Projection - Manual Operation

1 1/2” (38mm) Projection - Manual Operation

2” (50mm) Projection - Manual Operation

Side Channels - Guiding & Blackout Solution

Soffit - Closure Profiles

0-154-DC-V10XX

0-154-DC-V11XX

0-154-DC-V15XX

0-154-DC-V17XX

0-154-DC-V20XX

0-154-DC-V30XX

0-155-DC-V10XX

0-155-DC-V11XX

0-155-DC-V15XX

0-155-DC-V17XX

0-155-DC-V20XX

0-155-DC-V30XX

0-154-CL-V10XX

0-154-CL-V11XX

0-154-CL-V15XX

0-154-CL-V17XX

0-154-CL-V20XX

0-154-CL-V30XX

0-155-CL-V10XX

0-155-CL-V11XX

0-155-CL-V15XX

0-155-CL-V17XX

0-155-CL-V20XX

0-155-CL-V30XX

Motorized Operation with Front Valance

Motorized Operation

Chain & Cord Operation

Wand Operation

Motorized Operation

Chain & Cord Operation

Wand Operation

Motorized Operation

Chain & Cord Operation

Wand Operation